IESNA:LM-63-2002
[TEST]P953363
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-940-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36010
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5325 5908.1 6422.9 6799.1 6872 6462.9 5985.7 5698.8 5658.9 5903.4
6387.7 6980.1 7631.4 8588.2 9408.7 9947.1 10548.9 11275.4 12128.8 12928.2
13607.6 14073.1 13967.3 13631.1 12641.3 10546.6 7897 5306.2 3037.5 1702.1
1137.9 775.8 336.2 174 61.1 0 0
5325 5875.2 6401.8 6773.2 6857.9 6465.3 5988 5687.1 5637.7 5870.5
6336 6907.2 7542 8381.3 9293.5 9789.6 10393.8 11073.2 11938.4 12707.2
13381.9 13873.3 13788.6 13428.9 12570.8 10607.7 8108.6 5475.5 3091.6 1683.3
1140.2 801.7 338.5 197.5 72.9 11.8 0
5325 5879.9 6383 6782.6 6919 6618.1 6136.1 5785.8 5689.4 5842.2
6244.3 6730.9 7365.7 8073.3 8983.2 9516.9 10031.7 10645.3 11447 12178.2
12897.6 13304.3 13287.9 12803.6 12189.9 10605.4 8379 5658.9 3347.8 2021.9
1391.8 1022.7 674.7 430.2 265.7 103.4 0
5325 5823.4 6319.5 6719.2 6942.5 6801.5 6371.2 5978.6 5785.8 5846.9
6126.7 6554.6 7031.8 7563.2 8348.4 9039.6 9582.7 10161 10835.8 11621
12302.8 12900 13259.7 13233.8 13184.4 13287.9 12356.9 10137.5 6331.3 3004.6
1894.9 1464.7 1050.9 679.4 333.8 82.3 0
5325 5783.5 6237.2 6653.3 6942.5 7041.3 6763.8 6390 6079.7 5971.5
6100.9 6404.1 6792 7245.8 7697.2 8397.8 9211.2 9773.1 10494.9 11242.5
12046.5 12726 13247.9 13649.9 13819.2 14124.8 14533.9 13316.1 10264.5 5736.4
2235.8 1034.4 698.2 439.6 221 28.2 0
5325 5741.1 6133.8 6538.1 6869.6 7109.4 7156.5 6942.5 6674.5 6451.2
6404.1 6535.8 6829.7 7147 7567.9 8000.5 8743.4 9721.4 10403.2 10953.3
11668 12535.5 13447.7 14261.2 15058.2 15965.7 17585.5 19287.6 18817.4 16113.8
11280.1 5503.7 1751.5 613.6 218.6 25.9 0
5325 5658.9 5995.1 6347.7 6683.9 6984.8 7255.2 7419.8 7438.6 7391.6
7358.6 7426.8 7589 7833.5 8155.6 8585.9 9128.9 9838.9 10732.3 11682.1
12615.5 13708.7 15015.9 16431.2 18048.6 19518 21274.2 24191.8 28943.2 30607.7
26375.9 17449.1 9046.7 4274.1 1488.2 176.3 0
5325 5647.1 5945.7 6256 6592.2 6886.1 7191.7 7462.1 7638.4 7737.2
7845.3 8016.9 8242.6 8529.4 8933.8 9429.9 10001.2 10713.5 11543.4 12523.8
13617 14776.1 16090.3 17644.3 19205.3 20785.2 22499.1 24847.7 29180.6 32923.4
30527.8 21384.7 11456.4 5005.3 1516.4 148.1 0
5325 5588.3 5837.5 6112.6 6383 6679.2 6977.8 7288.1 7607.8 7937
8242.6 8588.2 9030.2 9578 10337.4 11141.4 12023 12928.2 13936.7 15079.3
16212.5 17341 18490.6 19750.8 21114.4 22447.4 23801.6 25423.7 27842.9 30008.2
28710.4 23244.4 14578.6 6117.3 1295.4 117.6 0
5325 5484.9 5658.9 5839.9 6035 6241.9 6465.3 6712.1 6991.9 7328.1
7758.3 8259.1 8825.7 9580.3 10579.5 11717.4 12885.8 14155.4 15547.2 17002.5
18481.2 19835.4 21116.7 22325.1 23387.8 24410.5 25600.1 26919 28543.5 28517.7
25287.4 19527.4 10965.1 3218.5 484.3 68.2 0
5325 5379.1 5452 5527.2 5604.8 5703.5 5818.7 5945.7 6091.4 6291.3
6554.6 6860.2 7243.4 7798.3 8574.1 9531 10624.2 11762.1 12911.7 13997.9
14990 15970.4 16946 17886.4 18721 19464 20218.6 21067.3 21685.6 20305.6
16591 11454.1 4537.4 931 256.3 84.6 0
5325 5329.7 5336.8 5357.9 5386.1 5409.7 5449.6 5489.6 5534.3 5600.1
5694.1 5792.9 5903.4 6103.2 6406.5 6761.5 7271.7 7887.6 8651.7 9472.2
10302.1 11122.6 11954.8 12733 13421.9 14035.5 14555.1 15069.9 15135.8 13473.6
10769.9 7443.3 2981.1 594.8 152.8 47 0
5325 5266.2 5231 5179.3 5122.8 5064.1 4986.5 4911.2 4803.1 4666.7
4521 4314.1 4126 4003.8 3975.5 4034.3 4278.8 4713.8 5268.6 5837.5
6343 6745 7097.7 7408 7638.4 7751.3 7636.1 7109.4 6002.1 4318.8
2647.2 1384.7 526.6 138.7 30.6 0 0
5325 5162.8 4967.7 4749 4502.2 4191.8 3855.6 3479.5 3098.6 2764.8
2494.4 2275.8 2104.1 1981.9 1897.3 1815 1751.5 1735 1810.3 2017.2
2261.7 2421.5 2430.9 2292.2 2061.8 1746.8 1417.7 1072.1 750 456.1
268 157.5 84.6 28.2 7.1 0 0
5325 5035.8 4687.9 4283.5 3789.8 3279.6 2804.7 2433.3 2153.5 1916.1
1697.4 1495.2 1344.8 1274.2 1239 1192 1156.7 1123.8 1081.5 1043.8
1015.6 968.6 898.1 804 698.2 590.1 489 411.4 345.6 282.1
211.6 136.4 63.5 16.5 4.7 0 0
5325 4887.7 4377.6 3766.3 3148 2597.9 2226.4 1953.7 1702.1 1492.9
1361.2 1283.6 1217.8 1159 1102.6 1048.5 994.5 928.6 855.8 792.3
747.6 702.9 660.6 601.9 550.1 486.7 432.6 376.2 312.7 244.5
162.2 96.4 44.7 16.5 4.7 0 0
5325 4807.8 4149.5 3383.1 2687.2 2238.2 1932.5 1664.5 1478.8 1389.4
1316.6 1236.6 1156.7 1083.8 1018 954.5 879.3 799.3 721.8 658.3
606.6 554.8 521.9 491.4 451.4 404.4 352.7 296.2 228 162.2
115.2 68.2 30.6 7.1 0 0 0
5325 4692.6 3895.6 3032.8 2395.7 2017.2 1723.3 1537.6 1445.9 1373
1300.1 1208.4 1119.1 1032.1 945.1 858.1 771.1 691.2 627.7 578.3
540.7 507.8 474.9 430.2 385.6 343.2 293.9 242.2 195.1 155.2
115.2 75.2 25.9 0 0 0 0
5325 4622.1 3716.9 2811.8 2254.6 1899.6 1636.3 1523.4 1455.3 1380
1300.1 1208.4 1109.7 1006.2 905.1 806.4 719.4 653.6 606.6 559.5
517.2 472.6 434.9 397.3 359.7 315 265.7 216.3 178.7 141.1
101.1 61.1 14.1 0 0 0 0
5325 4558.6 3580.6 2687.2 2198.2 1850.2 1622.2 1542.3 1464.7 1387.1
1309.5 1220.2 1123.8 1020.3 916.9 825.2 750 677.1 613.6 554.8
505.5 451.4 409.1 369.1 324.4 268 213.9 178.7 145.8 108.1
72.9 35.3 7.1 0 0 0 0
5325 4560.9 3547.7 2654.3 2155.9 1819.7 1626.9 1561.1 1497.6 1420
1340.1 1255.4 1168.4 1072.1 971 874.6 792.3 717.1 653.6 592.5
529 463.1 409.1 359.7 305.6 244.5 185.7 155.2 124.6 94
61.1 28.2 4.7 0 0 0 0
5325 4612.7 3597 2687.2 2181.7 1836.1 1633.9 1568.1 1507 1429.4
1351.8 1269.5 1180.2 1086.2 987.4 888.7 799.3 724.1 672.4 616
538.4 472.6 413.8 362.1 300.9 242.2 185.7 155.2 122.3 91.7
61.1 28.2 7.1 0 0 0 0
